




Brand: Hubbell Wiring Device-Kellems
Catalog ID: RA12IPK100
Standard Product
Application
Secures Wallplate to Box
Catalog Number
RA12IPK100
Color
Ivory
Item Type
Replacement Wallplates Screws
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Screws
Type
Accessories
UPC
883778303500
Display Size
6/32 x 1/2"
Weight
0.17 lb
Carton Quantity
10