HUBBELL WIRING DEVICE-KELLEMS
Wallplates, Replacement Screws, 3/8" Length, Almond, 100 Pack
Image of RA38ALPK100 Wallplates, Replacement Screws, 3/8" Length, Almond, 100 Pack
Image of RA38ALPK100 Wallplates, Replacement Screws, 3/8" Length, Almond, 100 Pack
Discontinued

Wallplates, Replacement Screws, 3/8" Length, Almond, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38ALPK100

Wallplates, Replacement Screws, 3/8" Length, Almond, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Almond
  • 100 Pack

General

Catalog Number

RA38ALPK100

Color

Almond

Style

Screws

Type

Accessories

UPC

883778121104

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10