HUBBELL WIRING DEVICE-KELLEMS
Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack
Image of RA38BKPK100 Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RA38BKPK100

Wallplates, Replacement Screws, 3/8" Length, Black, 100 Pack

  • Replacement Screws
  • 3/8" Length
  • Black
  • 100 Pack

Standard Product

General

Application

Secures Wallplate to Box

Catalog Number

RA38BKPK100

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Style

Screws

Type

Accessories

UPC

883778303555

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10