HUBBELL WIRING DEVICE-KELLEMS
Watertight Devices, Accessories, Cone Seal, Closure Cap, 15/20A Straight Blade, 15A Twist-Lock, Black
Image of HBL50W50BK Watertight Devices, Accessories, Cone Seal, Closure Cap, 15/20A Straight Blade, 15A Twist-Lock, Black
Image of HBL50W50BK Watertight Devices, Accessories, Cone Seal, Closure Cap, 15/20A Straight Blade, 15A Twist-Lock, Black

Watertight Devices, Accessories, Cone Seal, Closure Cap, 15/20A Straight Blade, 15A Twist-Lock, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL50W50BK

Watertight Devices, Accessories, Cone Seal, Closure Cap, 15/20A Straight Blade, 15A Twist-Lock, Black

  • Constructed of impact-resistant TPE
  • Loose fit around device allows water flow for cleaning

General

Catalog Number

HBL50W50BK

Item Type

Watertight Devices Closure Cap

Performance

Environmental - Flammability - UL94 V-0

Type

Closure Caps

UPC

783585456263

Dimensions

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

  • Listed to UL498 / UL50E
  • Certified to CSA C22.2 No. 42

Operational

Performance

Environmental - Flammability - UL94 V-0

Logistics

Carton Quantity

30