
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6500BK
Catalog Number
HBL6500BK
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Type
Lift Covers
UPC
783585511252
Dimensions
4.56 in x 3.10 in x 1.20 in
Height
1.2 in
Length
4.56 in
Width
3.1 in
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Standards - RoHS Compliance Status
CM
Carton Quantity
20