HUBBELL WIRING DEVICE-KELLEMS
Image of HBLWTGF240 Watertight Devices, Receptacle, Duplex, GFCI, 240V AC
Image of HBLWTGF240 Watertight Devices, Receptacle, Duplex, GFCI, 240V AC
Image of HBLWTGF240 Watertight Devices, Receptacle, Duplex, GFCI, 240V AC

Watertight Devices, Receptacle, Duplex, GFCI, 240V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLWTGF240

Watertight Devices, Receptacle, Duplex,GFCI, 240V AC

The preconfigured GFCI protected FD box provides a UL Type 4X GFCI enclosure made for wet and damp locations for 30A 120V and 240V watertight receptacles. Complete assembly includes GFCI module, PolyTuff® conduit and fittings and Watertight FD box. The GFCI response time does not exceed .025 seconds, ensuring a safe circuit shut down if the current were to deviate from its path. Auto resetting GFCI box, when connected to an FD box by utilizing a PolyTuff® liquid tight conduit provides advanced safety features for watertight devices.

  • UL Enclosure type 4X
  • For use with Watertight Receptacles
  • Components are UL and CSA Listed

Product details

General

Catalog Number

HBLWTGF240

EU RoHS Indicator

Contact Manufacturer

Type

GFCI Protected Boxes

UPC

783585511016

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

240 V

Voltage Rating Description

240 V