HUBBELL WIRING DEVICE-KELLEMS
Watertight Devices, Twist-Lock® Plug, 15A, 125V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-15P, Black
Image of HBL24W47BK Watertight Devices, Twist-Lock® Plug, 15A, 125V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-15P, Black
Image of HBL24W47BK Watertight Devices, Twist-Lock® Plug, 15A, 125V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-15P, Black
play
Hubbell Watertight Devices
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 15A, 125V AC, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-15P, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL24W47BK

Watertight Twist-Lock® Plug, 15A, 125V AC, 2-Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-15P

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

General

Catalog Number

HBL24W47BK

Color

Black

EU RoHS Indicator

Item Type

15A Watertight Twist-Lock® Plug

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.625" (9.5-15.9)

Type

Plugs

UPC

783585456270

Dimensions

Dimensions

1.85 in x 1.85 in x 3.21 in

Height

3.21 in

Length

1.85 in

Weight

0.25 lb

Width

1.85 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

16/3 SJ to 10/3 SJ, 18/3 S to 12/3 S

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets NEMA WD-1, WD-6 And ANSI Standards

Nema Rating

L5-15P

Operational

Performance

  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.625" (9.5-15.9)

Logistics

Carton Quantity

25

Pallet Quantity

1600