



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL26W09
Catalog Number
HBL26W09
Color
Yellow
EU RoHS Indicator
Item Type
20A Watertight Twist-Lock® Plug
Performance
Type
Plugs
UPC
783585456300
Dimensions
2.77 in x 2.77 in x 3.94 in
Height
3.94 in
Length
2.77 in
Weight
0.8 lb
Width
2.77 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3-Phase Y 120/208 VAC
Voltage Rating Description
3-Phase Y 120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S
EU RoHS Indicator
Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
Non-NEMA
Performance
Carton Quantity
10