


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL67W75
Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.
Catalog Number
HBL67W75
Color
Yellow
EU RoHS Indicator
Item Type
20A Watertight Twist-Lock® Receptacle
Performance
Type
Receptacle
UPC
783585433189
Dimensions
4.56 in x 3.10 in x 2.92 in
Height
2.92 in
Length
4.56 in
Weight
0.65 lb
Width
3.1 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L15-20R
Standards - RoHS Compliance Status
CM
Performance
Carton Quantity
5