


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL69W49
Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.
Catalog Number
HBL69W49
Color
Yellow
Item Type
30A Watertight Twist-Lock® Receptacle
Performance
Type
Receptacle
UPC
783585433264
Dimensions
4.56 in x 3.10 in x 2.92 in
Height
2.92 in
Length
4.56 in
Weight
0.3 lb
Width
3.1 in
Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L7-30R
Standards - RoHS Compliance Status
CM
Performance
Carton Quantity
5