HUBBELL WIRING DEVICE-KELLEMS
Image of HBL60CM55 Watertight Series, Angled Adapter, 3/4"NPT, Yellow
Image of HBL60CM55 Watertight Series, Angled Adapter, 3/4"NPT, Yellow
play
Watertight Products
Image of HBL60CM55 Watertight Series, Angled Adapter, 3/4"NPT, Yellow

Watertight Series, Angled Adapter, 3/4"NPT, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM55

Watertight Series, Angled Adapter, 3/4"NPT, Yellow

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Watertight Series
  • Angled Adapter
  • 3/4"NPT
  • Ywllow

General

Catalog Number

HBL60CM55

Color

Yellow

Style

55° Angle Adapter

Type

Adapters

UPC

783585528830

Dimensions

Weight

0.5 lb

Logistics

Carton Quantity

10

Pallet Quantity

1080