HUBBELL WIRING DEVICE-KELLEMS
Image of WP4600 Weatherproof Cast Aluminum Lockable Cover

Weatherproof Cast Aluminum Lockable Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP4600

Weatherproof Cast Aluminum Lockable Cover

Made of heavy cast aluminum that provides high strength. Suitable for industrial and comercial applications.

Weatherproof Cast Aluminum Lockable Cover

NEMA 3R

General

Catalog Number

WP4600

Color

Silver

Construction

Aluminum

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Finish Type

4600 Menst

Material

Aluminum, Cast

Number of Gang(s)

2-Gang

Series

Locking Attachment

Sub Brand

Weatherproof Covers

Type

Screw Mount

UPC

883778309687

Certifications And Compliance

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 94

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

1

Pallet Quantity

900