HUBBELL WIRING DEVICE-KELLEMS
Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray
Image of HBL5226 Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray

Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5226

Weatherproof Covers, 1-Gang, Decorator Opening, FS/FD Box Mounting, Vertical, Gray

  • Weatherproof for outdoor use
  • Rated for use in damp and wet locations with cover closed
  • Vertical 4 screw box mount
  • Marine Drip Proof

Standard Product

General

Application

Decorator Opening

Catalog Number

HBL5226

Color

Gray

Construction

Cast

EU RoHS Indicator

Contact Manufacturer

Item Type

Weatherproofing Covers

Knockouts

None

Material

Thermoplastic

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Neoprene
  • Material - Thermoplastic
  • Spring - Stainless Steel

Style

Vertical Mount Decorator

Type

Covers

UPC

783585812502

Dimensions

Display Size

1-Gang

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10

Pallet Quantity

1600