HUBBELL WIRING DEVICE-KELLEMS
Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray
Image of RW51470 Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray
Image of RW51470 Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW51470

Wallplates and Boxes, Weatherproof Covers, 1-Gang, Duplex Opening, Vertical, Gray

  • 1-Gang
  • Duplex Opening
  • Vertical

While-In Use Weatherproof

General

Application

1) Duplex

Catalog Number

RW51470

Color

Gray

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Standard Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Gasket - Foam
  • Material - Zinc, painted gray
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Duplex

Type

Weatherproof Covers

UPC

883778119521

Dimensions

Display Size

1-Gang

Weight

0.2 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

24

Pallet Quantity

4464