




Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW5420CZ
Hubbell has added a unique solution to our weatherproof, non-metallic device cover line up with the Recessed In-Use Extra Duty rated Cover. This is a great alternative for locations to meet the NEC code when space and aesthetics are important.
Weatherproof Non-Metallic
Catalog Number
RW5420CZ
Color
Brass
Construction
Polycarbonate
Environmental Conditions
Weather Proof
Finish Type
5420 Menst
Material
Polycarbonate
Number of Gang(s)
1-Gang
Series
Weatherproof Cover
Sub Brand
Weatherproof Covers
Type
Screw Mount
UPC
883778309717
Weight
1.6 lb
Environmental Conditions
Weather Proof
Industry Standard(s)
UL 94
Number of Gang(s)
1-Gang
Carton Quantity
4