HUBBELL WIRING DEVICE-KELLEMS
Image of RW5420CZ Weatherproof non-metallic, extra duty, recessed cover
Discontinued

Weatherproof non-metallic, extra duty, recessed cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW5420CZ

Weatherproof non-metallic, extra duty, recessed cover

Hubbell has added a unique solution to our weatherproof, non-metallic device cover line up with the Recessed In-Use Extra Duty rated Cover. This is a great alternative for locations to meet the NEC code when space and aesthetics are important.

  • NEMA Type 3R, NEC compliant
  • Meets extra-duty rating
  • Recessed low profile
  • Mounts horizontally or vertically

Weatherproof Non-Metallic

General

Catalog Number

RW5420CZ

Color

Brass

Construction

Polycarbonate

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Finish Type

5420 Menst

Material

Polycarbonate

Number of Gang(s)

1-Gang

Series

Weatherproof Cover

Sub Brand

Weatherproof Covers

Type

Screw Mount

UPC

883778309717

Certifications And Compliance

Environmental Conditions

Weather Proof

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 94

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4