
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6027
Standard Product
Catalog Number
HBL6027
Color
Black
EU RoHS Indicator
No
Item Type
Material
Elastomer / Elastomeric
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Style
For Variload Devices
Type
Weatherproof Boot
UPC
783585809229
Weight
0.35 lb
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
20