HUBBELL WIRING DEVICE-KELLEMS
Image of HBL6027 Weatherproofing Boots, Weatherproof Device Boot, Black
Image of HBL6027 Weatherproofing Boots, Weatherproof Device Boot, Black

Weatherproofing Boots, Weatherproof Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6027

Weatherproofing Boots, Weatherproof Device Boot, Black.

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Catalog Number

HBL6027

Color

Black

EU RoHS Indicator

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For Variload Devices

Type

Weatherproof Boot

UPC

783585809229

Dimensions

Weight

0.35 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

20