HUBBELL WIRING DEVICE-KELLEMS
Weatherproofing Boots, Weatherproof Edge Device Boot, Black
Image of HBL6031ST Weatherproofing Boots, Weatherproof Edge Device Boot, Black

Weatherproofing Boots, Weatherproof Edge Device Boot, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6031ST

Weatherproofing Boots, Weatherproof Edge Device Boot, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualify ed installer regardless of level of training can guarantee a high quality result. Elapsed time? About 11 seconds!

  • Weather protective covering
  • Durable thermoplastic elastomer material
  • Ribbed design provides a secure grip

Standard Product

General

Application

Weatherproofing

Catalog Number

HBL6031ST

Color

Black

Environmental Conditions

Weatherproofing Accessory

EU RoHS Indicator

No

Item Type

Insulgrip® EdgeConnect™ Plug Boot

Material

Thermoplastic Elastomer

Material - Mounting Hardware

Device Mounted

Operating Temperature

Maximum continuous 75°C and minimum (without Impact) -40 °C

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Series

EdgeConnect™ Series

Style

For 20A and 30A EdgeConnect 3-Wire Devices

Type

Weatherproof Boot

UPC

783585730431

Dimensions

Display Size

Standard Sized Product

Weight

0.15 lb

Certifications And Compliance

Environmental Conditions

Weatherproofing Accessory

EU RoHS Indicator

No

Operational

Operating Temperature

Maximum continuous 75°C and minimum (without Impact) -40 °C

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

30