HUBBELL WIRING DEVICE-KELLEMS
Image of HBLC20143C White commercial cord reel with single outlet

White commercial cord reel with single outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLC20143C

White commercial cord reel with single outlet, 20 Ft, #14/3 SJTOW, 15 A, 125 VAC, 1,875 Watts (max), 8.5 lbs (3.9 kg)

  • Durable steel construction
  • Compact size, flexible mounting options for ceiling, wall, or bench
  • Automatic ratchet lock holds cord at desired length and provides easy, smooth retraction of cord
  • Attahced plug for power requires no wiring

All white construction

General

Application

Flexible Power Delivery

Catalog Number

HBLC20143C

Color

White

Environmental Conditions

Type 1

Series

Cord Reel

Type

Commercial Cord Reel

UPC

783585433813

Conductor Related

Number of Conductors

3

Certifications And Compliance

Environmental Conditions

Type 1

Industry Standard(s)

UL Listed

Nema Rating

5-15

Logistics

Carton Quantity

4

Pallet Quantity

84