HUBBELL WIRING DEVICE-KELLEMS
White Industrial Reel with Triple Tap Outlet and Inline GFCI
Image of HBLI45123GFTT White Industrial Reel with Triple Tap Outlet and Inline GFCI

White Industrial Reel with Triple Tap Outlet and Inline GFCI

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLI45123GFTT

White Industrial Reel with Triple Tap Outlet and Inline GFCI Module, UL Type 1, 45 Ft, #12/3 SJO, 20 A, 125 VAC

  • Durable, Corrosion Resistant Cast Aluminum Construction
  • UL Type 1
  • Multi-Position Guide Arm can be mounted in two different positions
  • Positive Latch mechanism automatically maintains desired cord length
  • Ratchet Lock can be disengaged in field for constant tension applications

GFCI protected triple tap outlet allows for three plug in points

General

Application

Flexible Power Delivery

Cable Type

SJO

Catalog Number

HBLI45123GFTT

Construction

Aluminum

Duty

Heavy Duty

Reel Frame

Aluminum

Series

inREACH® Series

Style

Three Outlets

Type

Reel With Triple Tap

UPC

783585708003

Dimensions

Cable Length Active

45

Cable Length Inactive

5

Electrical Ratings

Duty

Heavy Duty

Voltage Rating

125 VAC

Conductor Related

Cable Type

SJO

Feeder Cord

5 feet

Nema Color

White

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1