HUBBELL WIRING DEVICE-KELLEMS
White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 8/3, 40A, 600V AC
Image of HBLW4583W White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 8/3, 40A, 600V AC

White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 8/3, 40A, 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLW4583W

White Industrial Weatherproof Cord Reel, UL Type 4, 45' SOW, 8/3, 40A, 600V AC

Hubbell’s inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profile cast aluminum construction. inREACH® Reels also feature a newly designed mounting bracket that allows for a quick and easy installation on any surface.

  • Durable, Corrosion Resistant Cast Aluminum Housing and Base
  • UL Type 4
  • Multi-Position Guide Arm can be mounted in two different positions
  • Ratchet lock automatically maintains desired cord length or can be disengaged in the field for constant tension applications

Weatherproof

General

Application

Industrial

Catalog Number

HBLW4583W

Color

White

Environmental Conditions

UL Type 4

Series

inREACH® Series

Style

8/3 SOW

Type

UL Type 4

UPC

783585708928

Conductor Related

Number of Conductors

3

Certifications And Compliance

Environmental Conditions

UL Type 4

Industry Standard(s)

UL 355 Listed

Logistics

Carton Quantity

1