HUBBELL WIRING DEVICE-KELLEMS
White Recessed 2' x 2' Ceiling Box Hard Ceiling Frame Kit
Image not found

White Recessed 2' x 2' Ceiling Box Hard Ceiling Frame Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCB22HCFK

Hard Ceiling Frame Kit, Recessed 2' x 2' Ceiling Box, White

White hard ceiling frame kit for HRCB22WHT & HRCB22PWHT 2' x 2' series ceiling boxes. Rough opening size, 25" X 25". Includes four ceiling box to HRCB22HCFK installation cables and hardware. Can be installed using HRCBMNT1 cable kit or HRCBTHRD threaded rod kit.

  • Sheet Rock Ceiling Frame Kit
  • For Use with HRCB22WHT & HRCB22PWHT 2' x 2' Series Ceiling Boxes
  • Rough opening size, 25" X 25"

All Steel Construction painted white

General

Application

Sheet Rock Ceilings

Catalog Number

HRCB22HCFK

Color

White Painted Flange

Construction

Fabricated

Material

Steel

Mounting Method

Variable

Mounting Type

Field Installed

Series

Ceiling Boxes

Size

2" x 2"

Style

2" x 2"

Type

Recessed

UPC

783585695914

Dimensions

Dimensions

23.57 in x 24.94 in x 7.38 in

Dimensions Metric

598.7 mm x 633.5 mm x 187.4 mm

Height

7.38 in

Height Metric

187.4 mm

Length

23.57 in

Length Metric

598.7 mm

Size

2" x 2"

Width

24.94 in

Width Metric

633.5 mm

Configuration

Mounting Method

Variable