

Brand: Hubbell Wiring Device-Kellems
Catalog ID: PROTRK1ASPK
ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.
Catalog Number
PROTRK1ASPK
Product Family
ProTrak Floor Cable Cover
Type
ProTrak Accessories
UPC
783585538846
Weight
0.1 lb