HUBBELL WIRING DEVICE-KELLEMS
Image of PROTRK1225BK Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black
Discontinued

Wire and Cable Protection, ProTRAK, Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PROTRK1225BK

Wire and Cable Protection, ProTRAK,Hinged Cover Version, 2.5" Wide Single Channel, 3' Length, Black

ProTrak™ non-metallic single channel cable protectors are suitable for lightweight vehicle and pedestrian traffic. Available in both black and yellow. The drop over PROTRK115 series can accommodate up to 0.75 inches (19.0mm), while the PROTRK140 can handle up to 1.50 inches (38.1mm). The hinged covered PROTRK1225 series can accommodate up to 0.75 inches (19.0mm). A unique tread surface provides maximum traction. ProTrak™ cable protectors can be interlocked as a single color run or as a yellow and black run.

  • High Density Construction
  • Weather Resistant
  • High Visibility Safety Black and Yellow

General

Catalog Number

PROTRK1225BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Style

Channel Dim. 2.25" x 0.75"

Type

1-Channel, Hinged Cover Trak

UPC

783585536743

Dimensions

Dimensions

3 ft x 10.81 in x 1.25 in

Height

1.25 in

Length

3 ft

Width

10.81 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1