HUBBELL WIRING DEVICE-KELLEMS
Image of HBT0216ZP Wire Basket Tray, 2" X 16" X 118", Electro Zinc Plated

Wire Basket Tray, 2" X 16" X 118", Electro Zinc Plated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBT0216ZP

Wire Basket Tray, Overhead Tray, 2" X 16" X 118", Electro Zinc Plated

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • For use in control environments
  • Top rail T-weld construction prevent snags
  • 5mm round wire minimum

General

Catalog Number

HBT0216ZP

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Wire Basket Tray

UPC

783585419701

Dimensions

Cubic Capacity

64 cu.in

Depth

2 in

Dimensions

118 in x 16 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

16 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1