HUBBELL WIRING DEVICE-KELLEMS
Wire Basket Tray, 2" x 30" x 118", Round, Pre-Galvanized
Image of HBT0230 Wire Basket Tray, 2" x 30" x 118", Round, Pre-Galvanized

Wire Basket Tray, 2" x 30" x 118", Round, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBT0230

Wire Basket Tray, Overhead Tray, 2" x 30" x 118", Round, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • High load rating
  • T-weld construction prevents snags
  • Easy to cut and fabricate fittings in the field
  • Painted tray assure proper grounding at splices

Round

General

Application

Straight Sections

Catalog Number

HBT0230

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Device Finish - Pre-Galvanized
  • Load (Lb/ft) - 70
  • Weight per Piece - 38 Lb
  • Width In (mm) - 30" (762)

Sub Brand

Wire Basket Tray

UPC

783585416113

Dimensions

Cubic Capacity

120 cu.in

Depth

2 in

Dimensions

118 in x 30 in x 2 in

Height

2 in

Length

118 in

Straight Section Length

118 in

Width

30 in

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Classified

Non Hazardous Location

Non Hazardous

Configuration

Knockouts

Logistics

Carton Quantity

1