HUBBELL WIRING DEVICE-KELLEMS
Image of HBTNSCLGS12BK Wire Basket Tray, No Splice Ceiling Support, 12" Tray, Black
Discontinued

Wire Basket Tray, No Splice Ceiling Support, 12" Tray, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTNSCLGS12BK

Wire Basket Tray, No Splice Ceiling Support, 12" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • No Splice Ceiling Support
  • 12" Tray
  • Black

General

Catalog Number

HBTNSCLGS12BK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Type

Ceiling, No Splice

UPC

783585483405

Dimensions

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer