HUBBELL WIRING DEVICE-KELLEMS
Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
Image of HBTNSCLGS18 Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
Image of HBTNSCLGS18 Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
Image of HBTNSCLGS18 Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
Image of HBTNSCLGS18 Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
+4
Image of HBTNSCLGS18 Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized
Discontinued

Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTNSCLGS18

Wire Basket Tray, No Splice Ceiling Support, 18" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • No Splice Ceiling Support
  • 18" Tray
  • Pre-Galvanized

General

Catalog Number

HBTNSCLGS18

Finish Type

Pre-Galvanized

Type

Ceiling, No Splice

UPC

783585483436

Dimensions

Weight

1.6 lb

Width

18 in