HUBBELL WIRING DEVICE-KELLEMS
Image of HBTNSCTRS18BK Wire Basket Tray, No Splice Center Support, 18" Tray, Black
Image of HBTNSCTRS18BK Wire Basket Tray, No Splice Center Support, 18" Tray, Black
Image of HBTNSCTRS18BK Wire Basket Tray, No Splice Center Support, 18" Tray, Black
Image of HBTNSCTRS18BK Wire Basket Tray, No Splice Center Support, 18" Tray, Black
+4
Image of HBTNSCTRS18BK Wire Basket Tray, No Splice Center Support, 18" Tray, Black
Discontinued

Wire Basket Tray, No Splice Center Support, 18" Tray, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTNSCTRS18BK

Wire Basket Tray, No Splice Center Support, 18" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • No Splice Center Support
  • 18" Tray
  • Black

General

Catalog Number

HBTNSCTRS18BK

Color

Black

Type

Center, No Splice

UPC

783585483344

Dimensions

Weight

3.4 lb

Width

18 in