HUBBELL WIRING DEVICE-KELLEMS
Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 16" Tray, Black
Image of HBTTS16BK Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 16" Tray, Black

Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 16" Tray, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTTS16BK

Wire Basket Tray, Overhead Tray, Accessories, Termination Support, For 16" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayTermination Support
  • For 16" Tray

Standard Product

General

Application

For 16" Tray

Catalog Number

HBTTS16BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Item Type

Tray Assembly

Material

Steel

OEM Brand Name

Hubbell Wiring Device-Kellems

Sub Brand

Wire Basket Tray

Type

Termination

UPC

783585418353

Dimensions

Width

16 in

Certifications And Compliance

EU RoHS Indicator

Non Hazardous Location

Non-Hazardous

Logistics

Carton Quantity

1

Pallet Quantity

90