HUBBELL WIRING DEVICE-KELLEMS
Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 8" Tray, Pre-Galvanized
Image of HBTLB8 Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 8" Tray, Pre-Galvanized

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 8" Tray, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTLB8

Wire Basket Tray, Overhead Tray, Accessories, Wall Bracket, L-Shaped, For 8" Tray, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayWall Bracket
  • L-Shaped

General

Catalog Number

HBTLB8

EU RoHS Indicator

Contact Manufacturer

Finish Type

Specifications

  • Weight - 0.9 Lb
  • Width In (mm) - 8" (203)

Sub Brand

Wire Basket Tray

Type

L-Brackets

UPC

783585417684

Dimensions

Dimensions

8 in x 8 in x 4 in

Height

4 in

Length

8 in

Width

8 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1