HUBBELL WIRING DEVICE-KELLEMS
Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized
Image of HBTI0404 Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized

Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBTI0404

Wire Basket Tray, Preformed Radius, Internal Elbow 4" High X 4" Wide, Pre-Galvanized

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Preformed Radius
  • Internal Elbow 4" High X 4" Wide
  • Pre-Galvanized

General

Catalog Number

HBTI0404

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Wire Basket Tray

Type

Intersections

UPC

783585533032

Dimensions

Dimensions

2 in x 4 in x 8 in

Height

8 in

Length

2 in

Width

4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1