

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBTU061272
Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.
Round
Application
Straight Sections
Catalog Number
HBTU061272
Construction
Fabricated
Cover Type
No Cover
Finish Type
Pre-Galvanized
Item Type
Under Floor
Knockouts
None
Material
Steel
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Round
Sub Brand
Wire Basket Tray
Type
Tray
UPC
783585418759
Depth
6 in
Length
72 in
Straight Section Length
72
Weight
13.5 lb
Width
12 in
Non Hazardous Location
Non Hazardous
Knockouts
None