HUBBELL WIRING DEVICE-KELLEMS
Image of 20308003A Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20308003A

Wire Management, Pulling Stainless Steel Swivel, 1 1/2" X 9000 LBs

  • Provide safety for any high tension application
  • Release torque and prevent from reaching dangerous levels

Product details

General

Application

  • General Cable Pulling for high tension application

Catalog Number

20308003A

Construction

Woven

EU RoHS Indicator

No

Load Capacity

9000

Material

Stainless Steel

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Mechanical - Max.Safe Working Load - 9,000 (40,030) Lbs. (N)

Series

Tools and Bands

Specifications

Material - Stainless Steel

Style

Swivels

Type

Swivels

UPC

783585326375

Conductor Related

Cable Specification

UL Listed Circuit Wire

Media

Videos