HUBBELL WIRING DEVICE-KELLEMS
Image of 20320053 Wire Pulling Grip Punch-Lok Band, 5/8 in X 4 in

Wire Pulling Grip Punch-Lok Band, 5/8 in X 4 in

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20320053

Wire Management, Pulling Grip Punch-Lok Band, 5/8" X 4"

Bands are applied over the tail of a grip to prevent mesh frombeing tripped or pulled loose.

Standard Product

General

Application

General Cable Pulling

Bandwidth

5/8 in

Bandwidth Metric

1.59 cm

Catalog Number

20320053

Construction

Woven

EU RoHS Indicator

Material - Mounting Hardware

Non-Mounted

Model

0-16

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Band Inside Diameter - 4" (10.16)
  • Band Width - 5/8" (1.59)
  • Grip Banding Range - 2 1/4"-3 1/2" (5.71-8.89)

Series

Tools and Bands Series

Style

Punch-Lok Band

Type

Punch-Lok Band

UPC

783585326474

Dimensions

Diameter

4 in

Diameter - Metric

10.16 cm

Weight

0.2 lb

Conductor Related

Cable Diameter Range

2 1/4 in-3 1/2 in

Cable Size

2 1/4"-3 1/2" (5.71-8.89)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Operational

Bandwidth

5/8 in

Performance

  • Mechanical - Band Inside Diameter - 4" (10.16)
  • Band Width - 5/8" (1.59)
  • Grip Banding Range - 2 1/4"-3 1/2" (5.71-8.89)

Logistics

Carton Quantity

50