HUBBELL WIRING DEVICE-KELLEMS
Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data
Image of NSO6P1DM Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data
Discontinued

Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NSO6P1DM

Wiring Device Kellems, NetSelect, Module Assembly, 6-Voice 1)Data

  • Meets FCC Part 68 standard
  • All data and phone modules 568A wired
  • Made of High impact plastic resistant material

Standard Product

General

Application

Communications

Catalog Number

NSO6P1DM

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Screw Mounting

Specifications

  • Dimensions - 6.47 in. W x 2.95 in. H
  • Material - High impact plastic

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Combination

UPC

883778500435

Electrical Ratings

Connectivity

Plug-In

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • Meets FCC Part 68 Standard
  • RoHS Compliant
  • UL and cUL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10