

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW58350
NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.
Catalog Number
RW58350
Color
Clear
Material
Polycarbonate, High Impact
Number of Gang(s)
1-Gang
Size
Extra Deep
Style
Vertical Mount
Type
While-In-Use Covers
UPC
883778305887
Size
Extra Deep
Weight
0.6 lb
Number of Gang(s)
1-Gang
Carton Quantity
4
Pallet Quantity
532