HUBBELL WIRING DEVICE-KELLEMS
Image of RW58350 WP HOOD,DEEP, 1G VERT, GY

WP HOOD,DEEP, 1G VERT, GY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RW58350

WP HOOD,DEEP, 1G VERT, GY

NEMA 3R rated Extra Duty non-metallic while-in-use covers offer weather protection for outlets when they are in use. High impact polycarbonate construction provides maximum durability and longevity. Available in aesthetically pleasing low profile.

  • Patented EZ Change Pin for Horizontal or Vertical Mount
  • 2014 NEC Compliant EXTRA DUTY® Rated
  • Fits Standard Devices and GFCI Openings
  • 16 Configurations from 1 Catalog Number

General

Catalog Number

RW58350

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate, High Impact

Number of Gang(s)

1-Gang

Size

Extra Deep

Style

Vertical Mount

Type

While-In-Use Covers

UPC

883778305887

Dimensions

Size

Extra Deep

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

4

Pallet Quantity

532