Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLI25163LEDY
inREACH® Industrial and Industrial Weatherproof Cord Reels - Hubbell’s newly redesigned inREACH® Industrial and Industrial Weatherproof Cord Reels improve existing user safety and maximize efficiency by managing cord and power in a safe and organized manner, while also meeting the most demanding industrial environments needs for years with little to no maintenance. inREACH® Industrial and Industrial Weatherproof Cord Reels are listed to UL 355 and CSA, C22.2 No. 308 with a durable, lightweight low profi le cast aluminum construction. inREACH® Reels also feature a newly designed mounting plate that allows for a quick easy installation on any surface.
Application
Industrial
Cable Length
25 Ft
Cable Type
#16/3 SJO
Catalog Number
HBLI25163LEDY
EU RoHS Indicator
Contact Manufacturer
Series
inREACH®
Style
LED
Type
Reel With Hand Lamp
UPC
783585585451
Current / Amperage Rating
10 A
Voltage Rating
125 VAC
Number Of Wires
3-Wire