Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:03Hubble wiring device.
00:04Kums has always been the electrical industry's most trusted manufacturer of motor disconnects
00:09for line of sight applications in the harshest environments.
00:12In response to hygienic design best practices. Hubble introduces the totally modernized line
00:17of circuit lock disconnects featuring a streamlined enclosure complete with rounded
00:22surfaces and a slope top. These disconnects more efficiently shed dirt
00:26and debris easily with standing aggressive chemical laden wash downs.
00:31These devices are built to last with a corrosion and impact resistant UV stabilized
00:35construction during IP 69 K and UL type four X water ingress protection.
00:41These disconnects have been rigorously tested with high volume water jets and pressurized
00:45dust chambers to ensure they can withstand the most extreme cleaning procedures without
00:49compromising functionality certified by NSF International for hygiene and food processing
00:55applications. These devices meet and exceed every food safety
00:58requirement. The highly visible red handle clearly
01:01communicates on off status and our unique switch design meets OSHA lockout tagout
01:05requirements while being compatible with padlocks, multi HSP and cable lockout tools.
01:11But the innovation doesn't stop there as Hubble disconnects have long featured the innovative
01:16insight technology with six highly visible led S this next generation of devices now offer
01:21this technology installation free providing a secondary visual confirmation of the isolation
01:27of power which significantly enhances safety and maintenance procedures.
01:31Our new integral spring loaded brass pins inherently contact terminal screws when the
01:35cover is secured to the base. So wire harness or tabs need to be terminated.
01:40Only the ground wire with various versions ranging from VFD disconnects with factory
01:45installed auxiliary contacts to motor quick and jog models.
01:48Each unit is engineered to meet stringent code requirements and exceed performance
01:52expectations and even the harshest food preparation environments.
01:56Superior safety and reliability gets a clean new look hubble's non metallic slope disconnect
02:02with installation free insight.
The new rounded enclosures with innovative inSIGHT™ indicators.