Experience convenient power access with Hubbell's pop-up counter outlet, designed to deliver electricity exactly where and when you need it. Ideal for both residential and commercial settings, Hubbell's pop-up receptacle outlets are at the forefront of the market, being the first countertop receptacles to be listed under UL498 Section 146 for the Spill Test. These outlets feature silicon gaskets that form a water-resistant seal, capable of handling up to half a gallon of liquid, ensuring safety and functionality in any environment.