HUBBELL WIRING DEVICE-KELLEMS
PowerGain™ High-Amperage Connections for Next-Gen Data Centers
HUBBELL WIRING DEVICE-KELLEMS

PowerGain™ High-Amperage Connections for Next-Gen Data Centers

12/17/2025|00:02:16

AI is driving massive increases in data center power density—from 2–3 kW per rack to over 20 kW in just five years. PowerGain is the next evolution in electrical connectivity, delivering reliable, mission-critical performance for modern data centers. Available in 125A, 175A, and 20A UL-listed configurations, PowerGain ensures safe, efficient, and scalable power delivery.

Learn More: https://www.hubbell.com/wiringdevice-kellems/en/solutions/high-power