Transcript
00:09Hubbell, the market leader in electrical boxes is proud
00:12to introduce the Grand Slam Box. It is the quickest and easiest way to terminate
00:17home runs and other electrical wiring specifically designed for commercial
00:21applications. The Grand Slam Box offers both the flexibility
00:25and space desired in a junction box. The Grand Slam Box is ideal for in wall or
00:30ceiling applications whether mounting with rod or cable.
00:34The Grand Slam Box offers the most labor savings and flexibility of any home run box on
00:38the market. Hubbell features the patented STAB-iT clamps for MC built into the box.
00:44The STAB-iT clamps have been tested at over three times faster than traditional MC connectors. Are
00:49listed for use with flex, MC, MCI, MCIA HCF and AC cable
00:56Hubbell offers the Grand Slam Box in two sizes 8 by 8 by 3 and 12 by 12 by 4 to
01:03meet customer preference and job requirements.
01:06The Grand Slam Box features two raised grounds for installation flexibility and is available
01:11with or without concentric knockouts on the side and back of the box for easy access.
01:17Each Grand Slam Box is UL listed and sold with the surface mount cover and ground bar included
01:22to assist with your installation. Flush mount covers can be ordered separately for both box
01:28sizes if desired.
01:30Remember why go for a home run when you can have a Grand
01:33Slam.