Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:02Drawing on over a century of commitment to innovation and quality Hubbell Wiring Device
00:07Kellems, an industry leader is dedicated to developing and delivering marine products that
00:11improve performance safety and functionality.
00:15Already recognized as the best in the industry Hubbell has improved both its cable set and
00:20inlet designs even further introducing Hubbell's new locking ring design for 30 amp and 50 amp
00:26marine cable sets and stainless steel inlets.
00:30The new locking ring maintains compatibility with existing devices of the same
00:34configurations with a few improved features.
00:37First is a larger surface area and more defined ridges to allow for better grip when securing
00:42or unlocking the connections.
00:44Additionally, the new inlet lid is designed to support its weight in the open position to make
00:49inserting the connector end of a cable set easier.
00:52The cap also features recessed threads to make closing and securing the device quicker Hubble
00:57marine shore power products where the little details make a powerful difference.