Transcript
00:06Hubbell has one of the broadest offerings of IEC Pin and Sleeve devices in the industry which
00:11ensures the right solution for any application versions range from the Advantage Series which
00:16featured the industry's only IEC switch traded connection to the top of the line HBL Pin and
00:21Sleeve device which introduced IEC Pin and Sleeve to North America.
00:25Over 50 years ago, these devices continue to evolve and set the benchmark for heavy duty
00:31applications. The latest addition to Hubbell Pin and Sleeve
00:35includes versions that have been specifically designed for easy use with liquid type conduit.
00:39An application frequently found in data centers. Featuring an NPT threaded back housing,
00:45these devices facilitate quick conduit assembly without the use of an adapter.
00:50The Hubbell PRO Pen and Sleeve line is also available with IP 44 and IP 67 watering breast
00:56protection. 30 M five wire devices are available with half
00:59or three quarter inch NPT threads. While 60 amp 3 4 and 5 wire devices come with
01:04three quarter inch threads. Six and nine o'clock devices conveniently come with a 32 and
01:1063 amp dual rating for broad use in multiple electrical configurations.
01:15These Pin and Sleeve devices also feature Hubbell's patented edge spring termination
01:19technology to install, simply insert each wire into the adjacent compartment and press the red
01:25plunger down for a secure tight permanent termination with no tools.
01:30The initial termination is six times faster than a screw termination and there is no need
01:35to check torque values or revisit the termination after wire relaxation or thermal
01:39cycling. Just install once and you're all set.
01:44The combination of these innovative features help reduce installation time and waste.
01:48And after all time is money.
01:50All of these time and cost saving features present in the Hubbell PRO Pin and Sleeve line.
01:55Add up to an undeniable value.
01:57For more information on the Hubble PRO Liquidtight Pin and Sleeve offering.
02:01Visit www.hubbell.com or contact your local Hubbell sales representative today.