Transcript
00:06Introducing Hubbell PRO IEC Pin and Sleeve wiring devices from Hubbell.
00:12The completely redesigned C series product line is available in both IP 44 and IP 67 versions,
00:18North American amperages include 20, 30, 60 and 100 amps and international ages of
00:2516, 32, 63 and 125 amps. In addition to dual rated devices where
00:31applicable these redesigned devices were built for quick installation and feature numerous
00:36improvements. One of the most exciting new features is the
00:39edge screw less termination available in 30 amp and 32 amp versions.
00:43This technology is the only UL approved screw less termination in an IEC pin and sleeve device with
00:50red activation plungers shipped in the up position.
00:53Installers simply insert each wire into the adjacent compartment and press the red plunger
00:57back down for a secure termination with no tools.
01:00This is six times faster than a screw termination with no need to check torque values
01:05or revisit the termination after wire relaxation or thermal cycling.
01:09Just install once and you're all set.
01:12Both IP 44 and IP 67 versions are available. Plugs and connectors have landless water
01:18ingress protection via over molded fingers that provide a watertight seal.
01:23These devices also feature superior strain relief once cable clamps are secured with
01:28stainless steel screws. This design allows for easy inspection and
01:33eliminates the need to open the housing 60 amp and 100 amp plugs and connectors have a two
01:38piece housing that is secured with a single locking tab providing IP 67 watering grass
01:44protection configurations with a ground pin at either six or nine o'clock are available with
01:50dual U and VDE ratings for European customers.
01:54This dual rating conveniently reduces the number of SKUs as devices are rated for both
01:59markets. 20 and 30 amp devices are conveniently sold in packs
02:03of 10 with 60 and 100 amp devices sold in packs of five. Bulk packs
02:08save handling time and greatly reduce waste. Making them the ideal choice for the
02:12environment. All the great time and cost saving features of
02:16the Hubbell PRO Pin and Sleeve line are undeniable for more information about these
02:20devices visit www.hubbell.com/wiringdevice-kellem/en