Transcript
00:04Today's health care facilities face many challenges of those time management and labor
00:09constraints related to facility maintenance are key areas for cost reduction.
00:14In this video, we'll demonstrate how Hubbell's health care solutions help to facilitate
00:19savings in patient rooms. Paramount to all patient rooms are essential
00:23equipment and lighting powered by reliable receptacles and switches.
00:27Due to heavy use. These devices often wear out quickly making
00:31replacement. A major part of any health care facility
00:34scheduled maintenance program.
00:36Reducing the time it takes to replace these essential devices,
00:40keeps critical medical equipment up and running a quick way to simplify maintenance tasks and
00:45reduce downtime is to replace traditional receptacles and switches with prewired modular
00:51devices. The Hubbell SNAPConnect line of prewired
00:54modular switches and receptacles offers a number of advantages over traditional products.
01:00Most importantly, labor savings. These easy to install devices offer a safe and
01:05quick replacement. Freeing up more time for limited in house staff
01:09or contractors to work on other crucial projects.
01:13Here's why snap connect is such a time saver.
01:16It eliminates the need to use screws by employing a wire harness with a terminal that
01:20plugs directly into the device once the snap connect wiring harness is installed at build
01:26out or retrofit receptacles and switches can be removed and replaced without shutting off power
01:31to the circuit. Let's take a quick look at installation for a
01:35new installation. First shut off the power to the existing device
01:39before removing it.
01:40Next wire, the snap connect wiring harness to the building's electrical wiring,
01:45then attach the harness to the back of the receptacle or switch and tighten the device's
01:50mounting screws to the electrical box. Finally attach the face plate before turning
01:55the power back on.
01:56Remember only the initial installation of the new harness requires shutting down power.
02:01This saves labor for subsequent installations.
02:05The extensive snap connect product line includes hospital grade style line or duplex
02:11receptacles, single receptacles, tamper resistant. GFCIs,
02:18USBs, surge protection switches are available in toggle or style
02:25line, single three way and illuminated your local Hubbell territory manager can feel
02:31confident supplying health care facilities with Hubbell products to keep health care facility
02:36safe while reducing labor costs and improving time management.
02:40For further information, contact your local Hubbell territory manager or visit
02:44www.hubbell.com.