Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:00Introducing the new 30 amp electric vehicle charging station from Hubbell.
00:04This new EV station enables fast charging for any SAEJ 1772 compatible electric
00:11vehicle. This level two charger delivers 30 amps of
00:14power and offers a compact, affordable, easy to install and use solution to electric vehicle
00:20charging compatible with all electric vehicle supply equipment codes.
00:24Our EV station's compact size and wiring compartment design provides a hassle free
00:29installation just screw in the mounting bracket and plug it in featuring water resistance,
00:35a time delay mode for more economical charging rates and a ground monitor interrupter circuit
00:41for safety. These units are truly the future of EV charging.
00:45Additional features include an auto reset feature which reduces the risk of an
00:49undercharged battery as well as indicator lights for time delay,
00:53power selector charging status and faults.
00:56It's durable enclosure and convenient 20 ft charging cable,
01:00make it a great choice for any application.
01:03So if you're ready to lead the charge, contact your local dealer or visit hubbell.com today.