Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:04Introducing Hubbell's new series of stud mount mutterings.
00:07These mud rings are designed to provide a cost effective and labor savings way of securing a
00:12box and mud ring to a stud.
00:15The stud mount mud rings provide secure support for all four inch square boxes.
00:20The ring is designed to mount quickly and easily to the face of the stud hovel stud mount
00:25rings work with both wood and steel studs and can be mounted on both sides of a steel stud to
00:32install simply mark your desired position on the stud.
00:35Then use the center positioning window on the stud mount cover.
00:39This helps you to find your mark on the stud every time next position the ring against the
00:44stud using the quick positioning tabs to ensure a flush fit.
00:48Then with the screws loosened slide the four inch square box into the screw slots on the
00:53stud mount mud ring finally tighten down the screws to make sure the box and mud ring are
00:59firmly secure.
01:01The rigid bracket design eliminates the need for far side support.
01:05The stud mount mud rings also provide an inexpensive option for mounting low voltage
01:09devices where the use of boxes may not be specked Hubbell stud mount mud rings are
01:14available in a raised depth of 5/8 of an inch for both one and two device covers.
01:20For more information on these and other fine Hubbell products.
01:23Please visit our website.